Publish your products
E0584 - Workstation Blood Bank/Serology Lab, Small
SEPS2BIM

E0584 - Workstation Blood Bank/Serology Lab, Small

5.0 out of 5 stars5.0(7 reviews)
THIS TYPICAL INCLUDES: 1 Equip Rail, Wall-Mt, 48"W; 1 Clinical Panel, Open 80"H x 24"W; 2 Clinical Panel, Open 80"H x 30"W; 3 Clinical Panel, Open 80"H x 48"W; 1 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 48"W; 2 Clinical Panel, 48"H x 30"W; 1 Clinical Panel, 80"H x 48"W; 1 Light, 24"W; 5 Light 48"W; 2 Electric/Data Channel 48"W; 1 Electrical/Data Channel 72"W; 2 Electrical/Data Channel, Corner; 4 Cantilevered Work Surf, 30"D x 48"W; 1 Cantilevered Work Surf, 30"D x 72"W; 1 Height Adjustable Table, 30"D x 48"W; 3 Drw, 3"H; 3 Drw, 6"H; 1 Lockable Flipper Unit, 24"W; 4 Lockable Flipper Unit, 48"W; 3 Mobile Drawer Caddie with Drawers; 1 Adjustable Keyboard Tray; 4 Shelf, Storage/Display 48"W; 1 3-Shelf Unit with Door, 48"W; 1 Shelf, Storage/Display 24"W; 4 Extra Deep Shelf, 48"W; 1 Sink Base Cab, Dbl Doors, Backsplash, w/Corian Top 30"D x 48"W; 1 Swing-Away Eyewash; 1 SS Double Sink 19"D x 33"D; 1 Gooseneck Mixing Faucet ASSY. with Wristbands; 1 Strainer and Tailpiece; 1 Coat Hook; Drawer Organizer Bins. * Connecting hardware required to complete installation.
Technical specification
  • Unique ref.E0584
  • Product familyWorkstation Blood Bank/Serology Lab
  • Product groupSmall
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)3050
  • Depth (mm)2440
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit