Publish your products
E0591 - Workstation, Hematology Lab, Medium
SEPS2BIM

E0591 - Workstation, Hematology Lab, Medium

THIS TYPICAL INCLUDES: 3 Module, 48"H x 48"W,w/ 7-1/4 inch utility chase, w/ service shelf; 1 Clinical Panel, Open 80"H x 30"W; 4 Clinical Panel, Open 80"H x 48"W; 1 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 30"W; 1 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 48"W; 1 Clinical Panel with Floor Entry ELEC/Data Channel, 48"H x 30"W; 7 Clinical Panel, 48"H x 30"W; 1 Clinical Panel, 80"H x 30"W; 2 Clinical Panel, 80"H x 48"W; 1 Vertical Chase Cover; 1 Electrical/Data Channel 30"W; 6 Electrical/Data Channel 48"W; 2 Electrical/Data Channel 60"W; 1 Electrical/Data Channel, Corner; 7 Light, 48"W; 9 Cantilevered Work Surface, 30"D x 48"W; 2 Cantilevered Work Surface, 30"D x 60"W; 3 Cantilevered Corner Work Surface,30"D x 48"W; 1 Height Adjustable Table, 36"D x 72"W; 3 Adjustable Keyboard Tray; 7 Mobile Drawer Caddie with Drawers; 14 Drw, 3"H; 7 Drw, 6"H; 4 Storage Cabinet With Door; 6 Lockable Flipper Unit, 48"W; 1 3 Shelf Unit with Door, 48"W; 6 Shelf, Storage/Display 48"W; 6 Extra Deep Shelf, 48"W; 1 Sink Base Cabinet, w/Double Door, Backsplash, w/Corian Top, 30"D x 60"W; 1 Sink 19"D x 19"W; 1 Cup Sink 6"D x 3"D; 2 Gooseneck Mixing Faucet ASSY. With Wristbands; 1 Strainer and Tailpiece; Drawer Organizer Bins. * Connecting hardware required to complete installation.
Technical specification
  • Unique ref.E0591
  • Product familyWorkstation
  • Product groupHematology Lab
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)8380
  • Depth (mm)4600
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit