Publish your products
E0592 - Workstation, Shipping/Receiving Lab, Medium
SEPS2BIM

E0592 - Workstation, Shipping/Receiving Lab, Medium

TTHIS TYPICAL INCLUDES: 1 Equipment Rail, Wall MNTD. 48"W; 1 Clinical Panel, Open 80"H x 24"W; 5 Clinical Panel, Open 80"H x 48"W; 1 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 30"W; 1 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 48"W; 1 Clinical Panel, 48"H x 30"W; 1 Clinical Panel, 48"H x 48"W; 1 Clinical Panel, 80"H x 30"W; 2 Clinical Panel, 80"H x 48"W; 2 Electrical/Data Channel 30"W; 3 Electrical/Data Channel 48"W; 1 Electrical/Data Channel 72"W; 2 Electrical/Data Channel, Corner; 1 Light, 24"W; 6 Light, 48"W; 3 Cantilevered Work Surface, 30"D x 48"W, With Supports; 1 Cantilevered Work Surface, 30"D x 72"W, With Supports; 2 Cantilevered Corner Work Surf, 30"D x 48"W x 48"W; 1 Height Adjustable Table, 30"D x 60"W; 1 Cantilevered ADA Sink Cabinet w/ Backsplash, w/Corian Top, 30"D x 24"W; 2 Adjustable Keyboard Tray; 3 Mobile Drawer Caddie with Drawers; 3 Drw, 3"H; 3 Drw, 6"H; 1 Lockable Flipper Unit, 24"W; 5 Lockable Flipper Unit, 48"W; 1 Shelf, Storage/Display 24"W; 5 Shelf, Storage/Display 48"W; 1 3 Shelf Unit with Door, 48"W; 4 Extra Deep Shelf, 48"W; 1 SS ADA Sink 19"D x 19"D; 1 Gooseneck Mixing Faucet ASSY. With Wristbands; 1 Strainer and Tailpiece; Drawer Organizer Bins. * Connecting hardware required to complete installation
Technical specification
  • Unique ref.E0592
  • Product familyWorkstation
  • Product groupShipping/Receiving Lab
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)3660
  • Depth (mm)3660
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit