Publish your products
E0593 - Workstation, Histopathology Lab, Medium
SEPS2BIM

E0593 - Workstation, Histopathology Lab, Medium

THIS TYPICAL INCLUDES: 2 Module, 48"H x 24"W,w/ 7-1/4 inch utility chase, w/ service shelf; 5 Module, 48"H x 48"W,w/ 7-1/4 inch utility chase, w/ service shelf; 5 Clinical Panel, Open 80"H x 30"W; 6 Clinical Panel, Open 80"H x 48"W; 2 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 48"W; 6 Clinical Panel, 48"H x 30"W; 1 Clinical Panel, 80"H x 30"W; 2 Vertical Chase Cover; 7 Electrical/Data Channel 48"W; 1 Electrical/Data Channel 60"W; 1 Electrical/Data Channel, Corner; 4 Light, 30"W; 8 Light, 48"W; 12 Cantilevered Work Surface, 30"D x 48"W, With Supports; 1 Cantilevered Work Surface, 30"D x 51"W,With Supports ; 1 Cantilevered Work Surface, 30"D x 60"W, With Supports; 1 Cantilevered Work Surface, 30"D x 72"W,With Supports ; 2 Cantilevered Corner Work Surf, 30"D x 48"W x 48"W; 4 Height Adjustable Table, 36"D x 72"W; 1 Height Adjustable Table, 30"D x 60"W; 2 Adjustable Keyboard Tray; 8 Mobile Drawer Caddie with Drawers; 21 DR, 3"H; 8 DR, 6"H; 7 Storage Cabinet With Door; 4 Lockable Flipper Unit, 30"W; 7 Lockable Flipper Unit, 48"W; 1 3-Shelf Unit with Door, 48"W; 4 Shelf, Storage/Display 30"W; 7 Shelf, Storage/Display 48"W; 4 Extra Deep Shelf, 24"W; 14 Extra Deep Shelf, 48"W; 2 Sink Base Cabinet, w/Double Door, Backsplash, w/Corian Top, 30"D x 60"W; 2 Swing-Away Eyewash; 2 SS Sink 19"D x 19"D; 2 Gooseneck Mixing Faucet ASSY. With Wristbands; 2 Strainer and Tailpiece; Drawer Organizer Bins. * Connecting hardware required to complete installation.
Technical specification
  • Unique ref.E0593
  • Product familyWorkstation
  • Product groupHistopathology Lab
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)11580
  • Depth (mm)4270
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit