Publish your products
E0595 - Workstation, Blood Bank Lab, Medium
SEPS2BIM

E0595 - Workstation, Blood Bank Lab, Medium

THIS TYPICAL INCLUDES: 6 Module, 80"H x 48"W,w/ 7-1/4 inch utility chase, w/ service shelf; 1 Clinical Panel, Open 80"H x 30"W; 5 Clinical Panel, Open 80"H x 48"W; 1 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 24"W; 1 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 30"W; 1 Clinical Panel with Floor Entry ELEC/Data Channel, 48"H x 30"W; 6 Clinical Panel, 48"H x 30"W; 3 Clinical Panel, 80"H x 30"W; 2 Vertical Chase Cover; 1 Electrical/Data Channel 24"W; 1 Electrical/Data Channel 48"W; 1 Electrical/Data Channel 60"W; 1 Electrical/Data Channel 72"W; 3 Electrical/Data Channel, Corner 1 Light, 24"W; 11 Light, 48"W; 1 Cantilevered Work Surface, 30"D x 24"W, With Support; 6 Cantilevered Work Surface, 30"D x 48"W, With Support; 1 Cantilevered Work Surface, 30"D x 60"W, With Support; 3 Cantilevered Corner Work Surface, 30"D x 48"W x 48"W; 2 Height Adjustable Table, 30"D x 48"W; 4 Adjustable Keyboard Tray; 6 Mobile Drawer Caddie with Drawers 6 Drw, 3"H; 10 Drw, 6"H; 1 Drw, 9"H; 2 Storage Frame 1 Storage Cabinet With Door; 1 Lockable Flipper Unit, 24"W; 10 Lockable Flipper Unit, 48"W; 1 3-Shelf Unit with Door, 48"W; 1 Shelf, Storage/Display 24"W; 10 Shelf, Storage/Display 48"W; 6 Extra Deep Shelf, 48"W; 1 Sink Base Cabinet, w/Double Door, Backsplash, w/Corian Top, 30"D x 48"W; 2 Cantilevered Sink Cabinet, w/Backsplash, w/Corian Top, 30"D x 48"W; 3 Swing-Away Eyewash; 3 SS Sink 19"D x 33"D; 2 Cup Sink 6"D x 3"D; 5 Gooseneck Mixing Faucet ASSY.
Technical specification
  • Unique ref.E0595
  • Product familyWorkstation
  • Product groupBlood Bank Lab
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)11580
  • Depth (mm)3660
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit