Publish your products
E0674 - Pharmacy Manuf & Prepack Medium Volume
SEPS2BIM

E0674 - Pharmacy Manuf & Prepack Medium Volume

E0674 MFG PRPK, THIS TYPICAL INCLUDES: 4 Shelf Storage Display 24"W; 6 Shelf Storage Display 48"W; 8 Wall Strip, 84"H; 1 Adapter Rail, 48"W; 1 Work Surf, Hvy-Duty 24"D x 48"W; 1 Work Surf, Hvy-Duty 24"D x 72"W; 1 Module, Cant Sink-Adaptable w/Corian Top, 24"D x 48"W; 1 Table, Process w/Casters, Adj Ht 30"D x 48"W; 1 Storage Case, 3 Bottle Dwrs, Legs 1 Storage Frame 2 Drawer, 3{"H; 2 Drawer, 9"H; 2 Task Light, 42"W; 1 Eyewash 1 Adjustable Keyboard Tray 1 Sink and Faucet Assembly Drawer Organizer Bins *Connecting hardware required to complete the installation.
Technical specification
  • Unique ref.E0674
  • Product familyPharmacy Bulk Storage Medium Volume
  • Product groupPharmacy Bulk Storage Medium Volume
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2160
  • Width (mm)3050
  • Depth (mm)3350
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit