Publish your products
E0957 - Cart, Medication, Mobile
SEPS2BIM

E0957 - Cart, Medication, Mobile

4.1 out of 5 stars4.1(10 reviews)
THIS TYPICAL INCLUDES: 1 cart body, style-A narrow, w/raised edge top; 1 lock bar; 2 accessory rails, side; 1 wastebasket; 1 sharps container holder; 1 flip-up shelf; 1 flashlight holder; 1 wall lock; 2 drawers, 3"H; 1 locked drawer, 6"H w/locked lid; 3 8-bin cassette assembly and drawer organizer bins.
Technical specification
  • Unique ref.E0957
  • Product familyCart
  • Product groupMedication
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1190
  • Width (mm)890
  • Depth (mm)640
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit