Publish your products
F2422 - Lamp, Floor, LED
SEPS2BIM

F2422 - Lamp, Floor, LED

4.0 out of 5 stars4.0(8 reviews)
An LED floor lamp for use as a reading light. The lamp design may have an articulating arm for adjusting the light just where it is needed. The lamp will use an LED light.
Technical specification
  • Unique ref.F2422
  • Product familyLamp
  • Product groupFloor
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1960
  • Width (mm)610
  • Depth (mm)610
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit