Publish your products
L0210 - E.I.A. Analysis System, Basic
SEPS2BIM

L0210 - E.I.A. Analysis System, Basic

Basic Enzyme Immunoassay Analysis (E.I.A.) system for use in the clinical laboratory. System includes sample management center, analyzer module, and plate washing system.
Technical specification
  • Unique ref.L0210
  • Product familyE.I.A. Analysis System
  • Product groupBasic
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)810
  • Width (mm)1070
  • Depth (mm)910
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit