Publish your products
L1025 - Analyzer, Chemistry, Drug Screening
SEPS2BIM

L1025 - Analyzer, Chemistry, Drug Screening

Drug screening analyzer. It is a random access chemistry analyzer system. The system's capabilities/components include 23 test channels. Over 600 tests per hour; it accepts sample volumes from 2ml to 20mL, fluorescence/light scatter. Used for measuring electrolytes, routine chemistries, special proteins, therapeutic drug monitoring, EIA and fluorescence immunoassay applications.
Technical specification
  • Unique ref.L1025
  • Product familyAnalyzers
  • Product groupChemistry
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1210
  • Width (mm)1450
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit