Publish your products
L1035 - Analyzer, Chemistry, Stat
SEPS2BIM

L1035 - Analyzer, Chemistry, Stat

Stat chemistry analyzer. The unit performs tests in <10 minutes. The test parameters are serum, urine and CSF. The unit performs over 37 routine tests. The analyzer can process 100 samples at a time with a maximum analytical rate of 420 tests per hour. It is used for electrolytes, blood hematocrit and other routine chemistries.
Technical specification
  • Unique ref.L1035
  • Product familyAnalyzers
  • Product groupChemistry
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1570
  • Width (mm)2360
  • Depth (mm)1040
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit