Publish your products
L1100 - Meter, pH
SEPS2BIM

L1100 - Meter, pH

pH meter. The units capabilities/characteristics include ion analyzer capability, provides measurements of pH, temperature, MV and others. The unit includes self-diagnostics, an automatic buffer recognition and a gel-filled electrode. Used for direct measurement of activity concentration.
Technical specification
  • Unique ref.L1100
  • Product familyMeter
  • Product grouppH
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)100
  • Width (mm)250
  • Depth (mm)250
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit