Publish your products
L1115 - Analyzer, Hematology, Differential, Automatic
SEPS2BIM

L1115 - Analyzer, Hematology, Differential, Automatic

Automatic hematology counter/analyzer. The analyzers characteristics/components include the measurement of eight hematology parameters as well as platelet counts, auto-rinse cycle between analysis, minimum specimen requirement of 100 microliters, readout results in 40 seconds, automatic calibration and capable of computerized differential counting and manual verification of results. Used for hematology analysis.
Technical specification
  • Unique ref.L1115
  • Product familyAnalyzers
  • Product groupHematology
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)860
  • Width (mm)810
  • Depth (mm)690
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit