Publish your products
L1670 - Centrifuge, Refrigerated, Floor Model
SEPS2BIM

L1670 - Centrifuge, Refrigerated, Floor Model

Refrigerated centrifuge. This is a floor standing unit with a solid state speed control system that has speeds ranging from approximately 150 to 6000 RPM. Other characteristics include a temperature range of -9 to +39 degrees C., dual range digital timer, rotor imbalance detection, a programmable memory and a dynamic brake with three deceleration rates. The unit also has a refrigeration system that consists of a low maintenance compressor and a coil wrapped insulated guard bowl. Used in laboratories for processing heat sensitive samples.
Technical specification
  • Unique ref.L1670
  • Product familyCentrifuge
  • Product groupRefrigerated
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1270
  • Width (mm)810
  • Depth (mm)910
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit