Publish your products
L1930 - Analyzer, pH/Blood Gas
SEPS2BIM

L1930 - Analyzer, pH/Blood Gas

PH/blood gas analyzer. The unit measures pH, PCO2 and P02 and performs calculations for CO2, HCO3, and base excess. Characteristics of the unit include: an automatic calibration capability and measurement ranges of 6.4 to 8.0 for pH; 0 to 800 mmHg for PO2; and 8.0 to 200.mmHg. for PCO2. Used in laboratories to conduct pH/blood gas determinations.
Technical specification
  • Unique ref.L1930
  • Product familyCentrifuge
  • Product grouppH/Blood Gas
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)560
  • Width (mm)710
  • Depth (mm)580
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit