Publish your products
L1931 - Analyzer, Blood Gas
SEPS2BIM

L1931 - Analyzer, Blood Gas

Blood/gas analyzer. The unit measures for pH, PO2, and PCO2 using a standard sample of 90 microliters or greater. A measurement range of 6.4 to 8.0 for pH, 8 to 200mmHg for PCO2 and 0 to 800 mmHg for PO2 is accommodated by the unit. Used in laboratories to measure blood gas parameters of patient samples. System to provide for the measurement of: pH, pCO2, pO2, BP, tHb, NA+, K+, and CL-, or CA++. Calculated values to include: tCO2, O2 Saturation, CT, HCO3 (actual and standardized), BE (vv and vt) and Hct.
Technical specification
  • Unique ref.L1931
  • Product familyAnalyzers
  • Product groupBlood Gas
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)580
  • Width (mm)710
  • Depth (mm)560
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit