Publish your products
L2575 - ncubator, Platelet, Freestanding, w/Rotator
SEPS2BIM

L2575 - ncubator, Platelet, Freestanding, w/Rotator

Freestanding platelet incubator. Unit is equipped with a rotator. The unit can be a single or dual capacity unit and can hold platelet rotators and agitators for continual mixing at 22 degrees centigrade. It has forced air circulation to maintain a uniform temperature throughout the incubator, a temperature range of 15-40 degrees centigrade, an alarm system for temperature deviations or power failure and a rotation speed of 6 rpm to maintain the viability of platelet concentrations.
Technical specification
  • Unique ref.L2575
  • Product familyIncubator
  • Product groupPlatelet
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1520
  • Width (mm)1040
  • Depth (mm)710
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit