Publish your products
L7330 - Rotator, Mixer
SEPS2BIM

L7330 - Rotator, Mixer

Rotator mixer. It operates between 1-20 RPM oscillation and has reversible cushioning that cradles specimen tubes. It can accommodate up to fifteen 12 X 75ml tubes or ten 17X100ml tubes and has a precision controlled platform with mixing adjusting zones of 1-48 degrees angle. Used for uniform specimen suspension mixing.
Technical specification
  • Unique ref.L7330
  • Product familyRotator
  • Product groupMixer
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)280
  • Width (mm)510
  • Depth (mm)300
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit