Publish your products
L8130 - Incubator, Bacteriological, 2 Compartment
SEPS2BIM

L8130 - Incubator, Bacteriological, 2 Compartment

4.6 out of 5 stars4.6(5 reviews)
Two compartment bacteriological incubator. The unit requires carbon dioxide and has a 10 cubic foot capacity. It is a radiant heat system made of stainless steel with an automatic carbon dioxide controller and an optional interior electrical outlet. Used for tissue culturing and for work with CO2-obligate organisms at atmospheric pressure.
Technical specification
  • Unique ref.L8130
  • Product familyIncubator
  • Product groupBacteriological
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2030
  • Width (mm)710
  • Depth (mm)790
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit