Publish your products
L9711 - Table, Autopsy, Stationary-Fixed-Height
SEPS2BIM

L9711 - Table, Autopsy, Stationary-Fixed-Height

Autopsy table shall be constructed of stainless steel. It shall be polished to a smooth finish without crevices, lapped edges, rivets, or bolts. Table comes with integrated sink, waste disposer, grid plates for flat work area and perimeter downdraft.
Technical specification
  • Unique ref.L9711
  • Product familyTable
  • Product groupAutopsy
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)940
  • Width (mm)810
  • Depth (mm)2640
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit