Publish your products
L9720 - Station, Pathology, Gross
SEPS2BIM

L9720 - Station, Pathology, Gross

3.6 out of 5 stars3.6(5 reviews)
Gross pathology station. The unit contains four, two-speed electronic fans to reduce the danger of formaldehyde toxicity, an exhaust system with filters that last 2 to 8 months to convert the formaldehyde to CO2 and water, built in fluorescent lamps for shadow-free illumination, a "voice capturing option" to allow the pathologist to dictate without having to fumble with a hand or foot control and a built-in faucet with catch pan in the rear. Used for gross preparation of pathology specimens.
Technical specification
  • Unique ref.L9720
  • Product familyStation
  • Product group Pathology
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2000
  • Width (mm)1220
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit