Publish your products
M0630 - Anesthesia Apparatus, 3 Gas
SEPS2BIM

M0630 - Anesthesia Apparatus, 3 Gas

Three gas anesthesia apparatus. Basic unit consists of steel cabinet with casters with one shallow, one medium, and one deep drawer, seven long scale eleven-inch flowmeters, five cylinder yokes, and telescoping absorber post. It includes two-canister model carbon dioxide absorber with inhalation and exhalation check valves, switch valve, switch valve elbow, sidearm Vernitrol, flow calculator, mounting kit, ventilator calculator, ventilator and an oxygen piping inlet. Also features nitrous oxide fail safe valve kit, aspirator kit, gas evacuator with vacuum and a flow meter safety cover. Used to dispense a mixture of gases during surgical procedures.
Technical specification
  • Unique ref.M0630
  • Product familyAnesthesia Apparatus
  • Product group3 Gas
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1420
  • Width (mm)1070
  • Depth (mm)840
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit