Publish your products
M0720 - Analyzer, Pulmonary Function, w/Computer
SEPS2BIM

M0720 - Analyzer, Pulmonary Function, w/Computer

Pulmonary function analyzer system. Unit includes whole body plethysmography, spirometer, computer, and gas analyzers. Computer based system for use in cardio-pulmonary areas. The system measures the ventilation, diffusion and distribution of gases in the lungs. It has automatic calibration and valves are pneumatically operated and controlled by the computer. Used to measure the performance of a patient's respiratory system; for out-patient or pre-surgical screening. Systems have specific high pressure air and oxygen and low pressure helium requirements. Refer to manufacturer's literature.
Technical specification
  • Unique ref.M0720
  • Product familyAnalyzers
  • Product groupPulmonary Function
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1850
  • Width (mm)1050
  • Depth (mm)940
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit