Publish your products
M0915 - Ventilator, High Frequency, Adult
SEPS2BIM

M0915 - Ventilator, High Frequency, Adult

High frequency adult ventilator. Automatic unit consists of a breathing circuit, controls, monitors, and alarms. The system has several operating modes depending on the specific use and configuration. The unit assists and regulates the patient's breathing. For use in intensive care to initiate respiration when changes in the patient's breathing condition occur.
Technical specification
  • Unique ref.M0915
  • Product familyVentilator
  • Product groupVentilator
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1400
  • Width (mm)480
  • Depth (mm)690
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit