Publish your products
M0920 - Ventilator, High Frequency, Transport
SEPS2BIM

M0920 - Ventilator, High Frequency, Transport

High frequency transport ventilator. Equipment is pneumatically powered. Unit consists of a breathing circuit, controls, monitors, and alarms. For use in neonatal, pediatric and/or adult patients. Refer to manufacturers' data for patient applications and service specific approvals for use in aircraft.
Technical specification
  • Unique ref.M0920
  • Product familyVentilator
  • Product groupHigh Frequency
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)360
  • Width (mm)380
  • Depth (mm)330
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit