Publish your products
M0925 - Ventilator, ICU, Adult
SEPS2BIM

M0925 - Ventilator, ICU, Adult

4.0 out of 5 stars4.0(7 reviews)
Volume ventilator with options for pressure controlled respiration, respiratory mechanics, graphics and display. Unit allows variable flow according to the balance between control pressure and the patient resistance. The respiration unit features adjustable control pressure, cycling rate, sensitivity and oxygen concentration. The respiration unit functions as an assistor and controller of the patient's breathing.
Technical specification
  • Unique ref.M0925
  • Product familyVentilator
  • Product groupICU
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1550
  • Width (mm)580
  • Depth (mm)640
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit