Publish your products
M3110 - Cabinet, Warming, F/S, 2 Heated Compartment, Elect
SEPS2BIM

M3110 - Cabinet, Warming, F/S, 2 Heated Compartment, Elect

Freestanding, single or double door warming cabinet with 2 heated compartments. Compartment and exterior walls are made from stainless steel. Thick fiberglass insulation maintains the interior temperature and keeps the exterior from becoming too hot. Equipped with a sealing door, thermostatic temperature control, status display, heat indicating light, over temperature protection, alarms and an air circulating fan. Unit may have an optional temperature recorder. Manufacturer recommends using a fused disconnect switch in the electrical power circuit. Cabinet may also be installed in a recess. Designed for heating and storing solutions and blankets used in patient care areas.
Technical specification
  • Unique ref.M3110
  • Product familyCabinets
  • Product group Warming
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1900
  • Width (mm)760
  • Depth (mm)690
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit