Publish your products
M3175 - Electrosurgical Unit, Dual Output
SEPS2BIM

M3175 - Electrosurgical Unit, Dual Output

Dual output electrosurgical unit. Solid state power source with foot switch jacks, monopolar and bipolar outputs, and four independent modes of operation. Used in the operating room or surgicenter as an alternative to the scalpel for cutting tissue.
Technical specification
  • Unique ref.M3175
  • Product familyElectrosurgical Unit
  • Product groupDual Output
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)150
  • Width (mm)480
  • Depth (mm)410
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit