Publish your products
M4010 - Scale, Infant, 0-35 Pounds
SEPS2BIM

M4010 - Scale, Infant, 0-35 Pounds

4.0 out of 5 stars4.0(7 reviews)
Infant scale with approximately 35 pound capacity. Unit consists of a removable acrylic cradle with built-in tape measure. Weighs in pounds and ounces or kilograms and grams, and it has an automatic weight lock, automatic averaging, zeroing and re-weight feature with tare function. Used to weigh newborns and infants.
Technical specification
  • Unique ref.M4010
  • Product familyScale
  • Product groupInfant
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)250
  • Width (mm)690
  • Depth (mm)410
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit