Publish your products
M4020 - Scale, Person Weighing, High Capacity
SEPS2BIM

M4020 - Scale, Person Weighing, High Capacity

High capacity, person weighing scale. Large digital readout displays weight in pounds, or kilograms. Hand rails. Shall be supported by fixed heavy-duty legs in stationary position. Capacity up to 800 pounds. Optional equipment: battery pack with rechargeable batteries and built-in recharger. Designed to weigh large ambulatory patients.
Technical specification
  • Unique ref.M4020
  • Product familyScale
  • Product groupPerson Weighing
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)910
  • Width (mm)810
  • Depth (mm)860
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit