Publish your products
M4116 - Vital Signs Monitor
SEPS2BIM

M4116 - Vital Signs Monitor

4.1 out of 5 stars4.1(7 reviews)
Electronic sphygmomanometer. LCD displays non-invasive blood pressure, pulse rate and temperature. Used in hospitals and clinics. Includes an optional mobile stand.
Technical specification
  • Unique ref.M4116
  • Product familyMonitor
  • Product groupVital signs
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)60
  • Width (mm)24
  • Depth (mm)24
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Kg)40
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit