Publish your products
M4811 - Pump, Intra-Aortic, Balloon
SEPS2BIM

M4811 - Pump, Intra-Aortic, Balloon

Intra-aortic balloon pump. Item is used to treat cardiogenic shock resulting from extensive myocardial injury or damage. The pump shall function from line or battery power and is to be a mobile unit. It contains physiological monitoring, pacing, and pumping capabilities. It requires minimal set-up time and has immediate pumping capability. Adjustments can be accomplished without interruption of pumping. The monitor can be mounted remotely for the clinicians convenience and permits viewing of both cardio-pulmonary bypass and intra-aortic balloon pump simultaneously. The pump is designed for use in the critical care unit, operating room, cardiac cath lab and during transport.
Technical specification
  • Unique ref.M4811
  • Product familyPump
  • Product groupIntra-Aortic
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1350
  • Width (mm)560
  • Depth (mm)690
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit