Publish your products
M4830 - Drill, Surgical, Air Drive
SEPS2BIM

M4830 - Drill, Surgical, Air Drive

Sterile air or nitrogen operated air drive drill. Drill and reamer are constructed of stainless steel. Includes bone screw sets. Used for large bone surgery. Requires operating pressure of 120 pi.
Technical specification
  • Unique ref.M4830
  • Product familyDrill
  • Product groupSurgical
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)200
  • Width (mm)300
  • Depth (mm)80
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit