Publish your products
M4835 - Cutter, Cast, w/Vacuum
SEPS2BIM

M4835 - Cutter, Cast, w/Vacuum

Cast cutter with vacuum. Item has 2 HP motor and is enclosed in wheeled canister. It is equipped with built-in standpipe and handle, large bag, extractor hose, and 25 foot power cord. Item is designed for orthopedic use.
Technical specification
  • Unique ref.M4835
  • Product familyCutter
  • Product groupCast
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)640
  • Width (mm)230
  • Depth (mm)230
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit