Publish your products
M4925 - Chair, Exam/Treatment, With Motor
SEPS2BIM

M4925 - Chair, Exam/Treatment, With Motor

Exam/treatment chair with motor. Chair is electrically powered and can be positioned for a wide range of procedures. Unit is mounted on a 24"(approx) iron casting base with foot controls on both sides of the chair. Chair is equipped with footrests and fully adjustable headrest and armrests. It is used in hospitals, clinics, or office settings for examinations, treatments, and minor procedures.
Technical specification
  • Unique ref.M4925
  • Product familyChairs
  • Product groupExam/Treatment
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1020
  • Width (mm)690
  • Depth (mm)2160
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit