Publish your products
M5525 - Lensometer, Soft Contact
SEPS2BIM

M5525 - Lensometer, Soft Contact

Soft contact lensometer. Unit features lens holder, external scale, prism holder, prism axis from 0 to 180 degree, external power, printer and axis readings with an American style cross-line target. Used for measuring soft and hard contact lenses as well as conventional spectacle lenses.
Technical specification
  • Unique ref.M5525
  • Product familyLensometer
  • Product groupSoft Contact
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)480
  • Width (mm)200
  • Depth (mm)450
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit