Publish your products
M5535 - Ophthalmoscope, Binocular, Indirect
SEPS2BIM

M5535 - Ophthalmoscope, Binocular, Indirect

Binocular indirect ophthalmoscope. Unit consists of headband and crown, halogen quartz lamp, multi-coated aspherical lenses, scleral depressor and mirror. It also includes a control switch that regulates the illumination from 2 to 6 volts. Used to examine presence of blood vessels in patient's pupils.
Technical specification
  • Unique ref.M5535
  • Product familyOphthalmoscope
  • Product groupBinocular
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)200
  • Width (mm)460
  • Depth (mm)10
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit