Publish your products
M5562 - Tester, Visual Acuity, Video/Microprocessor Based
SEPS2BIM

M5562 - Tester, Visual Acuity, Video/Microprocessor Based

Visual acuity tester using video (television monitor) and microprocessor technology. This equipment replaces the projector chart and projector in an eye examination lane. Wall bracing is required for mounting the unit directly to the wall without support from below. An optional floor stand can also be used. The unit requires an electrical outlet on the far end wall of the examination lane. This differs from standard eye examination room configurations which normally do not have electrical outlets in that wall. Other options include binocular vision and contrast sensitivity testing.
Technical specification
  • Unique ref.M5562
  • Product familyTester
  • Product groupVisual Acuity
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)430
  • Width (mm)360
  • Depth (mm)80
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit