Publish your products
M5610 - Lantern, Perception, Color
SEPS2BIM

M5610 - Lantern, Perception, Color

Lantern for color perception testing. The unit is also known as a Farnsworth Lantern. The lantern comes complete with a carrying case, spare lamp and color plates. Used for detecting defective color vision.
Technical specification
  • Unique ref.M5610
  • Product familyLantern
  • Product groupPerception
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)360
  • Width (mm)510
  • Depth (mm)460
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit