Publish your products
M7665 - Defibrillator/Monitor/Recorder Automatic
SEPS2BIM

M7665 - Defibrillator/Monitor/Recorder Automatic

Portable defibrillator-monitor-recorder with built in advisory protocol. Unit is designed for use by ambulance crews and cardiac arrest teams where a physician will not be available to determine if defibrillation is appropriate. System provides lead II ECG monitoring only, recording and logging of a resuscitation event for later review. This system provides up to 360 joules output and has an external battery charger available. Unit is sometimes referred to as an "Automatic Advisory Defibrillator" or "AAD". Unit may be line powered with an optional battery substitute pack.
Technical specification
  • Unique ref.M7665
  • Product familyDefibrillator
  • Product groupMonitor
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)100
  • Width (mm)280
  • Depth (mm)330
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit