Publish your products
M7910 - Thermometer, Electronic
SEPS2BIM

M7910 - Thermometer, Electronic

Electronic thermometer. Pocket size unit with easy to read zero Fahrenheit or zero Centigrade LCD display in approximately 20 seconds. Battery operated and enclosed in a heavy duty plastic case. Unit is hand-held portable and may be stand or wall mounted. For patient body temperature readings.
Technical specification
  • Unique ref.M7910
  • Product familyThermometer
  • Product groupElectronic
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)230
  • Width (mm)100
  • Depth (mm)80
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit