Publish your products
M8000 - Shower Trolley System, Complete
SEPS2BIM

M8000 - Shower Trolley System, Complete

Shall be a hydraulically height-adjustable shower trolley for patient transfer and shower. It shall be approximately 77" long x 30" wide with minimum height adjustments range between 23 - 33". It shall have a minimum lift capacity of 330 pounds. Casters shall be a minimum of 4" with wheel locking brakes. Shower Trolley may be configured to work manually or with a battery/electric height adjustment. The unit shall come complete with a wall panel that includes a patient shower and disinfection system, thermostatic mixer and temperature gauge and a stainless steel flush sink.
Technical specification
  • Unique ref.M8000
  • Product familyShower Trolley System
  • Product groupComplete
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1140
  • Width (mm)860
  • Depth (mm)2110
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit