Publish your products
M8055 - Whirlpool, Leg, Floor Mounted
SEPS2BIM

M8055 - Whirlpool, Leg, Floor Mounted

Floor mounted leg whirlpool. The whirlpool consists of a heavy gauge stainless steel leak proof tank, an electric turbine ejector and aerator, a dial inside thermometer, hand grips, a drain valve and a thermostatic water mixing console. The unit is used for leg whirlpool treatments. The database weight figure is for a filled tank.
Technical specification
  • Unique ref.M8055
  • Product familyWhirlpool
  • Product groupLeg
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1040
  • Width (mm)640
  • Depth (mm)1520
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit