Publish your products
M8065 - Chair, Whirlpool, Adjustable
SEPS2BIM

M8065 - Chair, Whirlpool, Adjustable

Patient whirlpool treatment chair. Constructed of chrome plated steel with non-slip rubber tipped legs and locking casters. Adjustable height. For use with a leg, arm or combination arm/leg treatment tank.
Technical specification
  • Unique ref.M8065
  • Product familyChairs
  • Product groupWhirlpool
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1520
  • Width (mm)630
  • Depth (mm)640
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit