Publish your products
M8315 - Table, Traction, Physical Therapy
SEPS2BIM

M8315 - Table, Traction, Physical Therapy

Physical therapy traction table. Upholstered table top with a removable non-friction rolling lumbar section for smooth efficient traction. Mounting board is height adjustable. Some tables include traction units. Used in physical therapy during traction treatments.
Technical specification
  • Unique ref.M8315
  • Product familyTable
  • Product groupTraction
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1020
  • Width (mm)710
  • Depth (mm)2590
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit