Publish your products
M8325 - Traction Unit, Portable
SEPS2BIM

M8325 - Traction Unit, Portable

Hydraulic or electric portable traction unit. The traction unit can be directly mounted to and removed from a traction table or can have its own mobile stand which clamps securely to the traction table. The unit controls treatment times from 1-99 minutes with hold times up to 60 seconds. Traction can be increased in gradual steps. The unit incorporates as many as four treatment modes and features a pulling force from 0 to 200 lbs. The unit can also be used with a treatment table, chair or hospital bed.
Technical specification
  • Unique ref.M8325
  • Product familyTraction Unit
  • Product groupPortable
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)460
  • Width (mm)280
  • Depth (mm)460
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit