Publish your products
M8770 - Aspirator/Pressure Unit, General Purpose
SEPS2BIM

M8770 - Aspirator/Pressure Unit, General Purpose

General purpose suction/pressure apparatus. Double stainless steel console unit with a 1/8 HP motor, stand-mounted. Stands include 2 1/2" casters with chemical resistant top. Pumps suction capacity: 22 LPM. Unit includes collection bottle, bacteria filter and suction regulating valve. Used for oral/nasal, tracheal suctioning and other emergency purposes.
Technical specification
  • Unique ref.M8770
  • Product familyAspirator/Pressure Unit
  • Product groupGeneral Purpose
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)840
  • Width (mm)460
  • Depth (mm)430
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit