Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/7b5cebb9-3722-480a-bd86-13793fcd6cac
Home
Categories
Furniture
Other Furniture
M8900 - Carriage, Pail, CRS, Without Pail
Available in United States
SEPS2BIM
Follow
M8900 - Carriage, Pail, CRS, Without Pail
Carriage, pail (kick bucket) CRS. Consists of a stainless steel ring type carriage mounted on ball bearing casters. Includes circular non-marring bumper. For use in the surgical operating room.
Download
Technical specification
Technical specification
Unique ref.
M8900
Product family
Carriage
Product group
Pail
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
180
Width (mm)
410
Depth (mm)
410
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Other Furniture
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F2405 - Bed, Non-medical, Single
4.1
(
50
)
Download
SEPS2BIM
F0560 - Wardrobe, Television
4.0
(
23
)
Download
SEPS2BIM
E0818 - Module, Wardrobe, Extended, Patient Bedroom - Family
3.4
(
19
)
Download
SEPS2BIM
F0555 - Wardrobe, Patient Clothing
3.9
(
14
)
Download
SEPS2BIM
M2050 - Shelving, Storage
4.4
(
23
)
Download
SEPS2BIM
M3165 - Cabinet, Catheter Storage
4.8
(
14
)
Download