Publish your products
M8920 - Stand, Basin, CRS, Mobile, Double
SEPS2BIM

M8920 - Stand, Basin, CRS, Mobile, Double

CRS, mobile, double basin stand with shelf. Stainless steel corrosion resistant frame constructed from two continuous inverted "U" shaped tubes, forming four legs and mounted on casters. Circular rings welded to top receive two removable 8 quart stainless steel basins. For open heart and other procedures.
Technical specification
  • Unique ref.M8920
  • Product familyStand
  • Product groupBasin
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)860
  • Width (mm)740
  • Depth (mm)410
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit