Publish your products
M8940 - Stool, Anesthesia, With Back
SEPS2BIM

M8940 - Stool, Anesthesia, With Back

Anesthesia stool with back. All stainless steel with well-curved back panel and wide conductive seat. Designed for the anesthesiologist during surgical procedures.
Technical specification
  • Unique ref.M8940
  • Product familyStool
  • Product groupAnesthesia
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1220
  • Width (mm)460
  • Depth (mm)460
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit